??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
WMBerg
Description
AP72CS, AP72PS, AP72AS & AP72NS - Anti-Blacklash Gears - 72 Pitch - 1/8", 3/16 Bore - 0.104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024t4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP72PS-65
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
72
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
H
Hub Diameter
Inch
A
Hub Width
Inch
C
Screw Width
Inch
FW
Face Width
5/48 Inch