??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 340
HELP_VARIABLE
Company
WMBerg
Description
AP72S, AP72U, AP72T, AP72V & AP72X - Anti-Blacklash Gears - 72 Pitch - 1/8", 3/16" and 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AC72X-225_(1)
PN
Product No.
LOD
Level of details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
72
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
FW
Face Width
5/48 Inch
H
Hub Diameter
Inch
F
Clamp Diameter
Inch