??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
WMBerg
Description
APC & ACC - Anti-Backlash Pinions - 0.5 to 1.5 Module 8mm Bore 6mm Face - 20° Pressure Angle Stainless Steel or Aluminum Anodized
Bill of material
APFDSM-48-X
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MB
Body Material
MH
Hub Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 7/AGMA10
MOD
Module
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
mm
B
Bore
8 mm
FW
Face Width
6 mm
HS
Hub Style