??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
WMBerg
Description
APHWM, APHXM, ACHWM & ACHXM - Anti-Backlash Gears - 0.3 Module 8mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
Bill of material
APHXM-250-X High
PN
Product No.
LOD
Level of details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MB
Body Material
MH
Hub Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.3
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
H
Hub Diameter
mm
B
Bore
8 mm
FW
Face Width
3 mm
L
Overall Length
10 mm
HS
Hub Style