??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Fabory
Description
ASME B18.16.6 NENIL - Style NE Nylon Insert Locknut Dimensions
Bill of material
Style NE Nylon Insert Locknut Dimensions ASME B18.16.6 9/16-12 UNC
CNSORDERNO
Article Number
NENNID
Short description
Inch
D
Nominal thread diameter
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.16.6
THREAD
Thread
Unified National Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert lock nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥6
SURFACETREATME
Surface treatment
HEADSHAPE
Headshape
DRIVINGFEATURE
Driving features
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/12370142001 kg
PACKAGING
Packaging unit
TT
Thread Type
UNC
TT1
Thread per Inchs
A
Width Across Flats
Inch
B
Width Across Corners
Inch
C
Thickness
Inch
FIM
Runout of bearing surface with thread
Inch