??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 130
HELP_VARIABLE
Company
Fabory
Description
ASME B18.2.2 HN V2 - Hex Nuts
Bill of material
Hex Nut ASME B18.2.2 1 1/2-12 UNF
CNSORDERNO
Order number
NENNID
Short description
D
Diameter of Thread
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.2.2
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS≈1768
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/U08100.150.0001
PACKAGING
Packaging Unit
PCS
NOMSIZE
Nominal Size
Inch
TT
Thread Type
UNF
TT1
Thread per Inchs
F
Width Across Flats
G
Width Across Corners
Inch
H
Thickness
Inch