??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNC8-4-1 - Sleeve Type Air Bellows
Bill of material
ASNC8-4-1
MODEL
Model
ASNC8-4-1
HEIGHT
Install Height
Inch
MH1
Min. Height
3.75 Inch
MH2
Max. Height
7.87 Inch
FR1
Force at Min. Height (80 psi)
510 lbs.
FR2
Force at Max. Height (80 psi)
510 lbs.
D1
Diameter of Base
2.36 Inch
D2
Maximum Diameter
3.82 Inch
D3
Installation space needed
4.60 Inch
D4
Top Diameter
3.35 Inch
A
Screw with Nut
M30 x 1.5
P
Top Port
M8
AP
Air Inlet
G 3/8