??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNS11-1-1 - Single Convoluted Air Bellows
Bill of material
ASNS11-1-1
MODEL
Model Number
ASNS11-1-1
HEIGHT
Install Height
Inch
MH1
Min. Height
2 Inch
MH2
Max. Height
3.7 Inch
FR1
Force at Min. Height (80 psi)
1400 lbs.
FR2
Force at Max. Height (80 psi)
375 lbs.
D1
Diameter of Base
4.25 Inch
D2
Maximum Diameter
5.91 Inch
D3
Installation space needed
6.50 Inch
B
Holes Distance
1.75 Inch
A
Air Inlet
1/4 NPTF
MH
Mounting Holes
3/8-16 UNC