??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 198
HELP_VARIABLE
Company
WMBerg
Description
AW48B - Anti-Backlash Worm Gears - 48 Pitch 1/8" to 1/4 Bores - AGMA Quality 10 - Bronze QQ-B-637 - 303 Stainless Steel Hubs Right Hand
Bill of material
AW48BS21-F60_(2)
PN
Product No.
LOD
Level of Details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Teeth Material
Bronze QQ-B-637
MH
Hub Material
303 Stainless Steel
DP
Diametral Pitch
MW
Mating Worm Thread
PA
Pressure Angle
°
B
Bore
Inch
H
Hub Diameter
Inch
N
Number of Teeth
PD
Pitch Diameter
Inch
F
Face Width
3/16 Inch