您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
AWFB83-F180(Low)
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b123m.prj},{NB=AWFB83-F180(Low)},{PN=AWFB83-F180},{LOD=Low},{LOD2='Low','High'},{DES=PIN HUB WORM GEAR-ANTIBACK},{CN=Master Inch/Metric Catalog},{CP=B123},{MAT=Brass},{MH=Stainless Steel},{QC=AGMA 10/DIN 7},{MW=Four},{MOD=0.5},{B=5},{N=180},{PD=90.0},{MWPD=8.458},{CPIT=6.283},{LA=12° 31'},{PA=25},{F=5.0},{H=10},{F1=5.000},{H1=10.000},{TYP=1.0000},{PSTOL=0.0100},{OD=91.470},{MM=0.700},{HS=Pin Hub}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
WMBerg
Description
AWFB83 - Anti-Backlash Worm Gears - 0.5 Module - 5mm Bore - 5mm Face - AGMA 10/DIN 7 - Right Hand - Hubs Stainless Steel DIN 1.4305 - Gears Brass
Bill of material
AWFB83-F180(Low)
PN
Product No.
AWFB83-F180
AWFB83-F180
LOD
Level of details
Low
High
Low
High
mm
DES
Description
PIN HUB WORM GEAR-ANTIBACK
PIN HUB WORM GEAR-ANTIBACK
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Gear Material
Brass
MH
Hub Material
Stainless Steel
QC
Quality Class
AGMA 10/DIN 7
MW
Mating Worm
Four
Four
MOD
Module
0.5
B
Bore
5
mm
N
Number of Teeth
180
180
PD
Pitch Diameter
90.0
90.0
mm
CPIT
Circular Pitch
6.283
6.283
mm
LA
Helix Angle
12° 31'
12° 31'
mm
PA
Pressure Angle
25
25
°
F
Face Width
5.0
mm
H
Hub Diameter
10
10
mm
HS
Hub Style
Pin Hub
Pin Hub