??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
WMBerg
Description
AWGB83 - Anti-Backlash Worm Gears - 0.4 Module - 5mm Bore - 5mm Face - AGMA 10/DIN 7 - Right Hand - Hubs Stainless Steel DIN 1.4305 - Gears Brass
Bill of material
AWGB83-F180(Low)
PN
Product No.
LOD
Level of details
mm
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Gear Material
Brass
MH
Hub Material
Stainless Steel
QC
Quality Class
AGMA 10/DIN 7
MW
Mating Worm
MOD
Module
0.4
B
Bore
5 mm
N
Number of Teeth
PD
Pitch Diameter
mm
CPIT
Circular Pitch
mm
LA
Helix Angle
°
PA
Pressure Angle
14-1/2 °
F
Face Width
5.0 mm
HD
Hub Diameter
10 mm
HS
Hub Style