您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
B11-13-6
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j38a.prj},{NB=B11-13-6},{PN=B11-13-6},{DES=Unflanged Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J38},{MAT=316 Stainless Steel},{D=1/2},{D1=0.5000},{DO=1 1/8},{DO1=1.1250},{W=1/4},{W1=0.2500},{MS=1142},{DL=165},{SL=129}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WMBerg
Description
B11 - Ball Bearings - ABEC-0 Single Row - 316 Stainless Steel Raceways and Balls
Bill of material
B11-13-6
PN
Product No.
B11-13-6
B11-13-6
DES
Description
Unflanged Radial Ball Bearing
CN
Catalog Number
Master Inch/Metric Catalog
MAT
Material
316 Stainless Steel
D
Inside Diameter d
1/2
1/2
Inch
DO
Outside Diameter D
1 1/8
1 1/8
Inch
W
Width
1/4
1/4
Inch
MS
Maximum Rpm With no Load
1142
1142
RPM
DL
Dynamic Load Capacity
165
165
LBS.
SL
Static Load Capacity
129
129
LBS.