您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
A2AZUUEPD025
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type Z
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_z/bv21_el_z_spigot_asmtab.prj},{NB=A2AZUUEPD025},{CNSORDERNO=A2AZUUEPD025},{STD=DIN},{NDMM=25},{NDINCH=1},{L=154},{H=199.0},{H1=39},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=BV21 - DIN},{OPIS1=DIN},{DISTL=2.000},{DISTR=2.500},{VER=1},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_z_spigot_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Ball Valve Type 21 Electric actuated Type Z, Spigot End
Bill of material
A2AZUUEPD025
CNSORDERNO
Order number
A2AZUUEPD025
A2AZUUEPD025
STD
Standard
DIN
NDMM
Nominal diameter
25
25
mm
NDINCH
Nominal diameter
1
1
Inch
L
154
154
mm
H
199.0
199.0
mm
H1
39
39
mm
A
72.5
mm
A1
102
mm
A2
60
mm
A3
60
mm