??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BB14C - Circular strut one end external thread one end internal thread designated type
Bill of material
BB14CF-D5-L15-M2.6-N2.6
CNSORDERNO
SC
Serial code
LX
type
L size designation type · thread designation type
TM
Texture of material
ST
Surface treatment
D
D(mm)
L
L(mm)
M
M(mm)
N
mm
W
W(mm)
4
K
H(mm)
8
INFOTEXT
website