??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
heuel
Description
BibStep - BibStep
Bill of material
310 L180 oG DN0 F00 RAL- DL350 N1(11801350000-1)
CNSORDERNO
Order Number
310 L180 oG DN0 F00 RAL- DL350 N1
LOD
Level of detail
DESC
Description
BibStep roof system for plain tile roofs
W
Width
mm
L
Length (number of steps)
DL
Covering length
mm
Enter value for DL
Covering length
mm
cm
inch
ft
ANG
Roof pitch
°
CLR
Colour
RAL
Add color No.
RAIL
Railing
VER
Offset
250
CNSWEIGHT
Weight
1.624 kg
PZ
Certificate
Certificate
DRAW
Drawing
Drawing
DRAWFIX
Holder drawing
Holder drawing