??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BJ74-29BR
Bill of material
BJ74-29BR
PN
Part Number
BJ74-29BR
DESC
Description
TRB Bulkhead Jack, Insulated, Wrench Crimp, Straight, Bend Relief Spring, 3-lug, For TWC-78-1
TYPE
Type
TRB
TS
Termination Style
Cable
CT
Cable Type
TWC-78-1, TWC-124-1A
TT
Termination Type
Wrench Crimp
BS
Body Style
Straight
GENDER
Gender
Jack
MS
Mounting Style
Bulkhead Mount
MF
Max Frequency
0,5 GHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold