您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
BJ79C-204
Bel Fuse
Cinch Connectivity Solutions
Trompeter
BJ79C-204
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/trompeter/bj79c_204/bj79c_204.prj},{NB=BJ79C-204},{PN=BJ79C-204},{DESC=TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For 10602 Cable},{TS=Cable},{TT=Full Crimp},{TYPE=TRB},{GENDER=Jack},{BS=Straight},{MS=Bulkhead Mount},{CABLETYPE=10602},{MF=500 MHz},{SHA256=dpPJcHBCrUnDhjVUSqkYdYW+cy3UoAC4CwSun4h9SzA=},{INAME=00032__bj79c2estp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_204 - Cinch Connectivity Solutions
Bill of material
BJ79C-204
PN
Part Number
BJ79C-204
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For 10602 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
10602
MF
Max Frequency
500 MHz