??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bäcker
Description
BK11.0009 - Bridge handles / machine handles angled
Bill of material
BK11.0009.25008,2
ARTNR
Item number
DESC
Description
Bügelgriffe / Maschinengriffe, gebogen
KLEINH
Height (h)
30 mm
H
Total height (H)
54 mm
D1
Diameter (d1)
8.2 mm
KLEIND
Tube diameter (d)
20 mm
A
Wifth end cap (A)
30 mm
L
Handle height (L)
mm
D2
Length end cap (d2)
28 mm
R
(R)
13.5
I
Screw-on distance (l)
mm