??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bäcker
Description
BK36.0150 - Star knob nuts, flat, with through thread
Bill of material
BK36.0150.03208
ARTNR
Item number
DESC
Description
Sterngriffmuttern flach, mit Durchgangsgewinde
D
Diameter (D)
mm
H
Total height (H)
8 mm
D1
Thread (d1)
KLEIND
Ledge diameter (m)
mm
KLEINM
Ledge height (m)
1 mm
KLEINC
Handle height (c)
7 mm