??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK38.0154 - Hinges, adjustable with slotted hole
Bill of material
BK38.0154.0400625-HH
ARTNR
Item number
DESC
Description
Scharniere justierbar mit Langloch, zur Befestigung mit Zylinderkopfschrauben
A
Length (A)
64 mm
B
Length (B)
64 mm
I
Screw-on distance (l)
40 mm
C
Screw-on distance (C)
40 mm
KLEINH
Height (h)
13 mm
H
Total height (H)
19 mm