??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Bäcker
Description
BK38.0700 - Bridge handles / tube handles with screwed connection
Bill of material
BK38.0700.30038854
ARTNR
Item number
DESC
Description
L
Handle height (L)
mm
I
Screw-on distance (l)
mm
L1
Length (L1)
mm
KLEIND1
Thread (d1)
M 6
D
Tube diameter (D)
30 mm
KLEINH
Thread length (h)
17 mm
H
Handle height (H)
60 mm
KLEIND
Width tube holder (d)
20 mm
D1
Length tube holder (D1)
34 mm