??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bäcker
Description
BK38.0720 - Bridge handles / offset handles with short dead-end thread
Bill of material
BK38.0720.07004001
ARTNR
Item number
DESC
Description
D1
Thread (d1)
M 4
L
Handle height (L)
mm
I
Screw-on distance (l)
mm
D
Diameter (D)
12 mm
H
Handle height (H)
25 mm
KLEINH
Thread length (h)
8 mm
KLEIND
Diameter (d)
7 mm
L2
Length (l2)
30 mm
L1
Length (l1)
10 mm