??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bäcker
Description
BK38.4001 - Star knobs made from thermoset, flat, with through thread
Bill of material
BK38.4001.07010
ARTNR
Item number
DESC
Description
Sterngriffe aus Duroplast, flach, mit Durchgangsgewinde
D
Diameter (D)
70 mm
KLEINH
Height (h)
14 mm
H
Total height (H)
22 mm
D1
Diameter (d1)
18
KLEIND
Diameter (d)
35 mm
D2
Thread (d2)
KLEINT
Height (t)
5 mm