??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK55.0004 - Fastening set for multifunctional tables
Bill of material
BK55.0004.020
ARTNR
Item number
BK55.0004.020
DESC
Description
Befestigungsset für Multifunktionstische, passend zu Schnellspannsystemen
KLEINS
Length (s)
6 mm
KLEINT
Length (t)
6 mm
KLEINK
Length (k)
8 mm
L
Length (L)
35 mm
D2
Length (d2)
M 8
D4
Length (d4)
M 8
D
Height (d)
25 mm
DK
Height (dk)
13 mm
D1
Height (d1)
M 8
L1
Height (l1)
43 mm
L2
Length (l2)
17 mm
D3
Length (d3)
20 mm
L3
Length (l3)
28 mm
D5
Length (d5)
40 mm
KLEINM
Length (m)
12.5 mm
KLEINC
Length (c)
15.5 mm