??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bäcker
Description
BK7.0004 - Knurled screws with slot
Bill of material
BK7.0004.0150050010
ARTNR
Item number
DESC
Description
Rändelschrauben mit Schlitz (Münzschlitz)
D
Diameter (D)
15 mm
H
Height (H)
7.5 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
10 mm
S
Screw length (S)
mm
KLEINM
Shank height (m)
3.5 mm
KLEINC
Handle height (C)
4 mm