??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK7.0005 - Knurled nuts, low type
Bill of material
BK7.0005.022504
ARTNR
Item number
DESC
Description
Rändelmuttern, niedrige Form
D
Diameter (D)
22.5 mm
H
Height (H)
13.5 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
12 mm
KLEINM
Shank height (m)
5 mm
D2
Thread height (d2)
mm
KLEINC
Handle height (c)
8.5 mm