??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bäcker
Description
BK8.0015 - Three-star knobs with mounted screw
Bill of material
BK8.0015.0310060038
ARTNR
Item number
DESC
Description
Dreisterngriffe mit montierter Schraube
D
Diameter (D)
31 mm
H
Total height (H)
21.5 mm
D1
Thread (d1)
KLEIND
Shank diameter (d)
19 mm
S
Screw length (S)
mm
KLEINM
Shank height (m)
5 mm