??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
BNX40AB00-2414AX
Bill of material
CU4589-000
PN
Part Number
CU4589-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
CU4589-000
TEINTERNALDESCRIPTION
TE Internal Description
BNX40AB00-2414AX
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Band
TERMINATIONDEVICETYPE
Termination Device Type
Band Adapter, Band Strap
CONNECTORSHELLSIZE
Connector Shell Size
25, J
COLOR
Color
Olive Drab
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TEADAPTERCODE
TE Adapter Code
40
ADAPTERENTRYSIZE
Adapter Entry Size
14
OVERBRAIDTERMINATION
Overbraid Termination
Band
CABLEDIAMETERRANGE
Cable Diameter Range
11.1 - 17.8 mm [ .438 - .7 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 22.2 mm [ .01 - .88 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
500 Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W