??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Butterfly Valve Type 56 Electric Actuated Type S
Bill of material
A56S3UEW1400
CNSORDERNO
Order number
STD
Standard
NDMM
Nominal diameter
400 mm
NDINCH
Nominal diameter
16 Inch
MO
Motor Option
MD
d
406 mm
C
mm
MH
h
mm
N
mm
MN
n
mm
MN1
n1
mm
M
mm
L
169 mm
D
600 mm
D1
470 mm
D2
235 mm
H
433 mm
H1
300 mm
H2
353 mm
I
717 mm