??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-BSS1004 - C-VALUE Precision Ball Screws - Shaft Diameter 10, Lead 4, Standard Nut
Bill of material
C-BSS1004-150
PN
Part Number
C-BSS1004-150
TS
Type Selection
Standard
SD
Shaft Diameter
10 mm
LEAD
Lead
04
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
80 mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Machining
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT5
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT6
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT7
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm