??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-LEDLH - LEDLIGHT Flexible Low halogen group type
Bill of material
C-LEDLH-6-W
PN
Part No.
C-LEDLH-6-W
P
Power
6
C
Color
W (WORMWHITE)
LM
Luminous flux
600
V
Input voltage
DC24
A
Input Current
0.23A
T
Temperature range
-10~45
K
Color temperature
3000