??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Festo
Description
CAFM-M1-K - mounting bridge
Bill of material
8148118 CAFM-M1-K-N1-AA2
TNR
Part number
TYP
Type
LODLEVEL
LOD Level
B2
65.000 mm
B4
30.000 mm
D2
50.000 mm
D3
35.000 mm
D4
5.400 mm
H2
mm
H3
5.000 mm
H8
3.000 mm
L2
mm
L3
mm
L4
mm
W1
45.000 °
CNSMASSEXACT
Weight
kg
GTIN