??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WMBerg
Description
CC4 - Couplings - 1/8" to 1/2" Bore - Molded Polyurethane 303 Stainless Steel Hubs Black
Bill of material
CC4-S28
PN
Product No.
DES
Description
MOLDED FINGER/GEAR COUPLING
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel Hub with Polyurethane
B1
Bore 1
Inch
B2
Bore 2
Inch
H
Hub Diameter
Inch
L
Overall Length Max.
Inch
F
Width
Inch
N
No. of Pins
PD
Pitch Diameter
Inch
GP
Gear Pitch
MML
Maximum Misalignment Lateral
Inch
AM
Max. Angular Misalignment
15 °
MT
Approx. Maximum Torque
IN.OZ.
A
Pitch Length
Inch
P
Diameter
Inch
OD
Outside Diameter
Inch