??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CENBCA - 衬套 直柱缺圆内螺纹型
Bill of material
CENBCA-12-B4-M4-L3-E5-A(A)
CNSORDERNO
Bestellnummer
CODE
代号
DR
dr
mm
DRGC
dr公差
0/-0.02
B
mm
Enter value for B
mm
cm
inch
ft
BGC
B公差
+0.03/+0.01
M
(B>=M)
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
R
0.0 mm
MATERIALS
材质/表面处理
SKS93/SUS304
YD
硬度
50~60HRC
PDF
cenbca.pdf
MATERIALS1
材料代码