??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WMBerg
Description
CG7M - Shaft Clamp - Stainless Steel - DIN 1.4005 3mm to 6mm Diameters
Bill of material
CG7M-2
PN
Product No.
DES
Description
Shaft Clamp
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel - DIN 1.4005
A
Distance
mm
B
Inside Diameter ØB
mm
L
Length
15.9 mm
T
Width
4.8 mm
W
High
mm