??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
CGTH5 - Built-in Guidway Slider Cylinder
Bill of material
CGTH5-L2-50-M-TC100-03
MODEL
Model
CGTH5
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
BRAKE
Brake
CC
Corresponding Controller
TC100
CL
Cable Length
KOIOC
Kind Of I/O Cable
SA
Screw Accuracy
L
361.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
WEIGTH
1.97 kg
LSS
Line speed
109 mm/sec
RPA
Repeat positioning accuracy
±0.01 mm
MPW
Maximum portable weight
30.0 kg
REMARK
Remark