??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2016年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
可提供的產品: 1
HELP_VARIABLE
公司
Festo
描述
CMFL - 终端控制器
明细表
567420 CMFL
TNR
产品代号
567420
TYP
型号
CMFL
INFO
有效期
Information
2016-12-31
B1
78 mm
B2
68 mm
B3
5 mm
B4
58 mm
B5
39 mm
H1
41.4 mm
H2
2 mm
H3
4.2 mm
L1
178.9 mm
L2
169.9 mm
L3
5 mm
CNSMASSEXACT
重量
0.470 kg
GTIN
4052568215354