??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CNGss - Right angled mounting plate - For ball joint - Stainless steel - Simplified view
Bill of material
HPC - CNG-5/SS
REF
Part number
MAT
Material
Stainless steel
A
40 mm
B
34 mm
C
5 mm
E
2.0 mm
F
10 mm
G
5.3 mm
H
16 mm
J
10.00 mm
K
10.00 mm
D
mm
L
mm
R
5.0 mm
CRG
Max. load
N
REP
View
Simplified view
INFO
Informations
Information
INFO