??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column connector - -
Bill of material
352000
BEST
Order No.
352000
B
Width
28.5 mm
H
Height
30 mm
L
Length
37 mm
BS
Description
Information
Infotext