??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column set for clamping range extension - -
Bill of material
309600
BEST
Order No.
309600
WS
Material
surface hardened steel
LUMFANG
Scope of delivery
one set for guide columns and threaded spindle
BESCHR
Description
for clamping range extension to 220 mm
D
diameter
20 mm
L
Length
280 mm
L1
Length
240 mm
M
thread
M6 mm
M1
thread
M10 mm