??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Corcom MRI LED Lighting Filters
Bill of material
1-1609091-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
FILTERED
Filtered
Yes
FILTERTYPE
Filter Type
DC
INPUTTYPE
Input Type
DIN Type Terminals
OUTPUTTYPE
Output Type
Wire Leads
OUTPUTORIENTATION
Output Orientation
Right Angle
CURRENTRATINGA
Current Rating
3 A
VOLTAGEMAXVDC
Voltage Max
60 VDC
MOUNTSTYLE
Mount Style
Bulkhead
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-10 - 60 C