??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Cover Cap ZN Screw-on Type
Bill of material
091347
PARTNR
Part #
PROFILE
Profile
I
N
Slot
8
DES
Description
Bore for countersunk screw
DIMAB
Dimensions A x B
mm
D
8.0 (6.8) mm
R
3.5 mm
T
4.0 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
79070000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate