您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
CS-41
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Clamps and Collars
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/clamps_and_collars/j14a.prj},{NB=CS-41},{PN=CS-41},{DES=Split Hub Clamp},{CN=Master Inch/Metric Catalog},{CP=J14},{MAT=303 Stainless Steel},{ID=0.4370},{D=0.750},{L=0.312},{SS=# 10-32},{SH=3/8},{NDM=0.1900},{KDM=0.1528}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
WMBerg
Description
CS-28 to CS-45 - Split Hub Clamps - Up to 1/2" Shaft Size 303 Stainlees Steel 2024 Aluminum Anodized
Bill of material
CS-41
PN
Product No.
CS-41
CS-41
DES
Description
Split Hub Clamp
CN
Catalog Name
Master Inch/Metric Catalog
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
303 Stainless Steel
ID
Inside Diameter
0.4370
0.4370
Inch
D
Outside Diameter
0.750
0.750
Inch
L
Thickness
0.312
0.312
Inch
SS
Set Screw
# 10-32
# 10-32
SH
Split Hub I.D.(Ref.)
3/8
3/8