??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 588 Inch - Sealing plug CV
Bill of material
SFC KOENIG CV 588-375
IDNR
Identnumber
TYPE
Inch
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
Stainless Steel (316) ASTM A580
M2
MATERIAL BALL
Stainless Steel AISI 316
FORM
D1
EXPANDER
Inch
L1
l1 ±0.13
Inch
L2
l2 ~ Ref.
Inch
L4
l4 ±0.13
Inch
D2
d2 +.10
Inch
D3
d3 MAX.
Inch
L3
MIN.
Inch
X
X ±0.10
Inch
S
s ±0.2
Inch
PU1
Packaging Unit
PU2
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011