??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CW8950-000
Bill of material
CW8950-000
PN
Part Number
CW8950-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
CW8950-000
TEINTERNALDESCRIPTION
TE Internal Description
MTC100-SH1-P34
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
SHELLSIZE
Shell Size
25.4 [1.0]
CONTACTTYPE
Contact Type
Pin, Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 150 C [ -85 - 302 F ]