??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CW9959-000
Bill of material
CW9959-000
PN
Part Number
CW9959-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
CW9959-000
TEINTERNALDESCRIPTION
TE Internal Description
MTC50-JH1-P34
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
1.27 mm [ .05 in ]
CONNECTORSTYLE
Connector Style
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
SHELLSIZE
Shell Size
25.4 [1.0]
CONTACTTYPE
Contact Type
Pin, Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGMATERIAL
Housing Material
Aluminum
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 150 C [ -85 - 257 F ]