??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
D369-P99-AS1
Bill of material
D369-P99-AS1
PN
Part Number
D369-P99-AS1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
D369-P99-AS1
TEINTERNALDESCRIPTION
TE Internal Description
369 9 WAY PLUG, CRIMP, SKT
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFCOLUMNS
Number of Columns
3
NUMBEROFPOSITIONS
Number of Positions
9
NUMBEROFROWS
Number of Rows
3
PANELGASKET
Panel Gasket
With
KEYING
Keying
A
NUMBEROFCAVITIES
Number of Cavities
9
OPERATINGVOLTAGEVAC
Operating Voltage
1500 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
1000 VDC
SEALMATERIAL
Seal Material
Fluorosilicone
CABLEEXITANGLE
Cable Exit Angle
180
INTERFACIALSEAL
Interfacial Seal
With
SEALCOLOR
Seal Color
Natural
SHELLMATERIAL
Shell Material
Composite
LATTICECONTACTMATINGAREAPLATINGMATERIAL
Lattice Contact Mating Area Plating Material
Gold
REARGROMMET
Rear Grommet
With
MATERIAL
Material
Composite
SEALTYPE
Seal Type
Triple-Seal
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTSTYLE
Contact Style
Crimp
CONTACTSIZE
Contact Size
22
CONTACTTYPE
Contact Type
Socket
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Button Latch
CONTACTRETENTION
Contact Retention
With
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
Composite
HOUSINGCOLOR
Housing Color
Red
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
FLUIDRESISTANCE
Fluid Resistance
EN2591-315
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal