??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
DA 4 - DirectAir 4 Series
Bill of material
520210000
PN
Part No.
520210000
PR
Product
Directair 4 Series
C5
Options
C2
Function
C1
Actuation
C3
Return
C4
Mounting
A
5.13 (130) INCH (mm)
B
4.66 (118) INCH (mm)
C
2.88 (73) INCH (mm)
D
2.00 (51) INCH (mm)
E
.63 (16) INCH (mm)
F
.32 (8) INCH (mm)
G
1.05 (27) INCH (mm)
H
1.00 (25) INCH (mm)
J
.19 (5) INCH (mm)
K
.44 (11) INCH (mm)
K1
.84 (21) INCH (mm)
L
1.25 (32) INCH (mm)
M
1.63 (41) INCH (mm)
N
.53 (14) INCH (mm)
P
1.06 (27) INCH (mm)
Q
.37 (10) INCH (mm)
R
2.40 (61) INCH (mm)
S
.34 (9) INCH (mm)
T
3.50 (89) INCH (mm)
U
3.00 (76) INCH (mm)
V
1.96 (50) INCH (mm)