??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 218 - Pivot Eye Attachment
Bill of material
HEISS SZ 250-63/40/20.1-218.003.IN
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
218
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
LA003
Length
mm
LA004
Length
mm
LA005006
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B7
Width
mm
B10
Width
mm
H2
Width
mm
H3
Width
mm
R
Radius
mm
G
Thread
X
Length
mm
ALFA
Length x angle
mm x °