??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Festo
Description
DGO Inch - Linear drive
Bill of material
15229 DGO-3/4"-0.39"-PPV-A-B
TNR
Part number
TYP
Type
HUBIN
Stroke
INCH
Enter value for HUBIN
Stroke
mm
cm
inch
ft
AUSF
Design
HUBST
Extended position
0.000 mm
W
Slide mounting angle
°
KD
Piston diameter
INCH
B1
mm
B2
mm
D2
mm
D3
Thread
D4
mm
D5
Thread
D6
mm
D7
mm
D8
mm
E1
Compressed air connector
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
L13
mm
T1
mm
T2
mm
SW1
mm